
Accessories/Spares Parts for Camco Indexers

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeCam Follower
- BrandCamco
- Handle ColorRed
- Product TypeCam Follower
- Series Used OnP Series
- Spindle Included?No
- Used With Model/SeriesH64 2 (2.00")
Related Products
Mechanical Indexer Accessories & Spares
82J10188000002 - Cam Follower for H56 1 3/4 (1.75 inch)
Mechanical Indexer Accessories & Spares
82J12002000003 - Cam Follower for H80 2-1/2 (2.50 inch)
Mechanical Indexer Accessories & Spares
82J23320000002 - Cam Follower for H112 3 1/2 (3.50 inch)
Mechanical Indexer Accessories & Spares
82J13456000002 - Cam Follower for H24 3/4 (.75 inch)
Mechanical Indexer Accessories & Spares
82J93413000000 - Cam Follower for H48 1 1/2 (1.50 inch) (512P)
Mechanical Indexer Accessories & Spares
82B08417060002 - Cam Follower for H96 3 (3.00 inch)
Mechanical Indexer Accessories & Spares
82B08417020002 - Cam Follower for H28 7/8 (.875 inch)
Mechanical Indexer Accessories & Spares
82B08417010002 - Cam Follower for H20 5/8 (.625 inch)
Mechanical Indexer Accessories & Spares
82B08417050002 - Cam Follower for H72 2 1/4 (2.25 inch)
Mechanical Indexer Accessories & Spares
82C10457060003 - Cam Follower for H48 1-1/2 (1.50 inch)
Mechanical Indexer Accessories & Spares
82J10188000002 - Cam Follower for H56 1 3/4 (1.75 inch)
Mechanical Indexer Accessories & Spares
82J12002000003 - Cam Follower for H80 2-1/2 (2.50 inch)