
Accessories/Spares Parts for Camco Indexers

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeCam Follower
- BrandCamco
- Handle ColorRed
- Product TypeCam Follower
- Series Used OnP Series
- Spindle Included?No
- Used With Model/SeriesH112 3 1/2 (3.50")
Related Products
Mechanical Indexer Accessories & Spares
82J12002000003 - Cam Follower for H80 2-1/2 (2.50 inch)
Mechanical Indexer Accessories & Spares
82J13456000002 - Cam Follower for H24 3/4 (.75 inch)
Mechanical Indexer Accessories & Spares
82J19774000000 - Cam Follower for H64 2 (2.00 inch)
Mechanical Indexer Accessories & Spares
82J93413000000 - Cam Follower for H48 1 1/2 (1.50 inch) (512P)
Mechanical Indexer Accessories & Spares
82J10188000002 - Cam Follower for H56 1 3/4 (1.75 inch)
Mechanical Indexer Accessories & Spares
82A36559000000 - Cam Follower for FY-250 (2.50 inch)
Mechanical Indexer Accessories & Spares
82C33150180003 - Cam Follower for H18 - 14.3mm (.56 inch)
Mechanical Indexer Accessories & Spares
82B08417060002 - Cam Follower for H96 3 (3.00 inch)
Mechanical Indexer Accessories & Spares
82C33150140003 - Cam Follower for H32 1 (1.00 inch)
Mechanical Indexer Accessories & Spares
82B08417010002 - Cam Follower for H20 5/8 (.625 inch)
Mechanical Indexer Accessories & Spares
82J12002000003 - Cam Follower for H80 2-1/2 (2.50 inch)
Mechanical Indexer Accessories & Spares
82J13456000002 - Cam Follower for H24 3/4 (.75 inch)