
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1103-1 - 8JG-1103-1
NAAMS Power Clamp Arms
B8JG-1284-1 - SPEC. ARM ( MADE FROM 8JG-1217-1 ) WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1082-1 - INSULATED1023 ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1203-1 - 8JG-1203-1 (W, 2Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-3045-1 - Arm 045 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-1150-1 - 8JG-1150-1 (W, 2 Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-3046-1 - Arm 046 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-1089-1 - Insulated 1035 Arm(w/2 Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1288-1 - 8JG-1288-1 Armw/Fasteners
NAAMS Power Clamp Arms
B8JG-1105-1 - ARM 105 W/ SCREWS *
NAAMS Power Clamp Arms
B8JG-1103-1 - 8JG-1103-1
NAAMS Power Clamp Arms
B8JG-1284-1 - SPEC. ARM ( MADE FROM 8JG-1217-1 ) WITH SET SCREWS