
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES











Unit View
Dimensions / Applications
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)12.00
- ConfigurationLateral clamping arm
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
- Used With Model/Series82M-3 (80mm Cylinder)|52H-3E (80mm Cylinder)
Related Products
NAAMS Power Clamp Arms
B8JG-1113-1 - Arm # 1113 With Fasteners
NAAMS Power Clamp Arms
B8JG-1112-1 - 8JG-1112-1 (With 2Pcs Of M10X16-913) *
NAAMS Power Clamp Arms
B8JG-1114-1 - 8JG-1114-1 (With 2 Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1075-1 - 8JG-1075-1 ARM w/ FASTENERS
NAAMS Power Clamp Arms
B8JG-1006-1 - 8JG-1006-1 (W/2 SCREW M10X16-912)
NAAMS Power Clamp Arms
B8JG-1133-1 - 82G80/Std Arm
NAAMS Power Clamp Arms
B8JG-1509-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1152-1 - Arm# 1152With Fasteners
NAAMS Power Clamp Arms
B8JG-1306-1 - 20MM / 8JG-1006-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1287-1 - 8JG-1284-1 WITH SCREWS
NAAMS Power Clamp Arms
B8JG-1113-1 - Arm # 1113 With Fasteners
NAAMS Power Clamp Arms
B8JG-1112-1 - 8JG-1112-1 (With 2Pcs Of M10X16-913) *