
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel (Painted)
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1118-1-P - 8JG-1118-1 Arm, Painted, W/Fasteners
NAAMS Power Clamp Arms
B8JG-1026-1-P - 8JG-1026-1 Arm, Painted, w/Mtg Screws
NAAMS Power Clamp Arms
B8JG-1157-1-P - 8JG-1157-1 (W; 2 Pcs M10X16-912)Painted
NAAMS Power Clamp Arms
B8JG-1211-1-P - 8JG-1211-1 Painted Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-3033-1-P - 8JG-3033-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1029-1-P - 82G63/25MM ARM PAINTED W/SCREWS
NAAMS Power Clamp Arms
B8JG-1012-1-P - Arm 8JG-1012-1PaintedW/Screws
NAAMS Power Clamp Arms
B8JG-1031-1-P - 82G63/25mm Arm Painted
NAAMS Power Clamp Arms
B8JG-1521-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-1307-1-P - 20MM/82G63 Arm Handle Option w/ Set Screws - Painted
NAAMS Power Clamp Arms
B8JG-1118-1-P - 8JG-1118-1 Arm, Painted, W/Fasteners
NAAMS Power Clamp Arms
B8JG-1026-1-P - 8JG-1026-1 Arm, Painted, w/Mtg Screws