
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1117-1-P - 8JG-1117-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-3033-1-P - 8JG-3033-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1026-1-P - 8JG-1026-1 Arm, Painted, w/Mtg Screws
NAAMS Power Clamp Arms
B8JG-1157-1-P - 8JG-1157-1 (W; 2 Pcs M10X16-912)Painted
NAAMS Power Clamp Arms
B8JG-1118-1-P - 8JG-1118-1 Arm, Painted, W/Fasteners
NAAMS Power Clamp Arms
B8JG-1029-1-P - 82G63/25MM ARM PAINTED W/SCREWS
NAAMS Power Clamp Arms
B8JG-1031-1-P - 82G63/25mm Arm Painted
NAAMS Power Clamp Arms
B8JG-1521-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-1512-1-P - 82G/M63 20MM ARM, PAINTED w/SCREWS
NAAMS Power Clamp Arms
B8JG-1173-1-P - 82G80/Std Arm Painted W/Fasteners
NAAMS Power Clamp Arms
B8JG-1117-1-P - 8JG-1117-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-3033-1-P - 8JG-3033-1 Arm, Painted, w/Fasteners