
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES











Unit View
Dimensions / Applications
- Product ApplicationCLAMPING
Technical Details
- Arm Offset25
- Clamp Arm Length (in)15.55
- ConfigurationLateral clamping arm
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
- Used With Model/Series82M-3 (80mm Cylinder)|52H-3E (80mm Cylinder)
Related Products
NAAMS Power Clamp Arms
B8JG-1033-1 - Clamping Arm
NAAMS Power Clamp Arms
B8JG-1031-1 - Clamping Arm
NAAMS Power Clamp Arms
B8JG-1024-1 - 8JG-1024-1 (2Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1130-1 - 8JG-1130-1 (With 2 Pcs M1016-912)
NAAMS Power Clamp Arms
B8JG-1134-1 - 8JG-1134-1 Arm W/Fasteners
NAAMS Power Clamp Arms
B8JG-1133-1 - 82G80/Std Arm
NAAMS Power Clamp Arms
B8JG-1157-1 - 8JG-1157-1 (W, 2 Pcs M10X16-912) *
NAAMS Power Clamp Arms
B8JG-1014-1 - AUTO STEEL ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1315-1 - 8JG-1315 with set screws
NAAMS Power Clamp Arms
B8JG-1218-1 - 8JG-1218-1 (With 2 Pc M10X16-912)
NAAMS Power Clamp Arms
B8JG-1033-1 - Clamping Arm
NAAMS Power Clamp Arms
B8JG-1031-1 - Clamping Arm