
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1313-1 - 20MM Arm for 82G63 Handle Option Only
NAAMS Power Clamp Arms
B8JG-1138-1 - 8JG-1138-1(With 2 Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-3134-1 - SPECIAL 8JG-1134-1 ARM W/ 10mm DOWEL HOLES
NAAMS Power Clamp Arms
B8JG-1033-1 - Clamping Arm
NAAMS Power Clamp Arms
B8JG-1014-1 - AUTO STEEL ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1411-1 - 8JG-1411-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1024-1 - 8JG-1024-1 (2Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1175-1 - 8JG-1175-1 Arm W/Fasteners
NAAMS Power Clamp Arms
B8JG-1218-1 - 8JG-1218-1 (With 2 Pc M10X16-912)
NAAMS Power Clamp Arms
B8JG-1134-1 - 8JG-1134-1 Arm W/Fasteners
NAAMS Power Clamp Arms
B8JG-1313-1 - 20MM Arm for 82G63 Handle Option Only
NAAMS Power Clamp Arms
B8JG-1138-1 - 8JG-1138-1(With 2 Pcs M10X16-912)