
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1295-1 - SPECIAL 82G50 ARMw/Fasteners
NAAMS Power Clamp Arms
B8JG-1290-1 - SPECIAL 82G50 ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1038-1 - 25MM ARM#1038 *
NAAMS Power Clamp Arms
B8JG-3007-1 - 8JG-3007-1 Arm w/Fasteners