
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1160-1 - 8JG-1160-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1290-1 - SPECIAL 82G50 ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1294-1 - SPECIAL 82G50 ARMw/Fasteners
NAAMS Power Clamp Arms
B8JG-1526-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1521-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-3115-1 - 8JG-3115-1Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-3007-1 - 8JG-3007-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1032-1 - Clamping Arm
NAAMS Power Clamp Arms
B8JG-1038-1 - 25MM ARM#1038 *
NAAMS Power Clamp Arms
B8JG-1247-1 - AUTO STEEL ARM
NAAMS Power Clamp Arms
B8JG-1160-1 - 8JG-1160-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1290-1 - SPECIAL 82G50 ARM WITH SET SCREWS