
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1174-1 - 82G80/Std Arm With Set Screws
NAAMS Power Clamp Arms
B8JG-1123-1 - ARM # 1123 W, SET SCREW *
NAAMS Power Clamp Arms
B8JG-1147-1 - ARM 1147 W/SET SCREWS *
NAAMS Power Clamp Arms
B8JG-1516-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1228-1 - 8JG-1228-1 (W/2Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1127-1 - WORLD CLAMP ARM FOR 82G80 MODEL
NAAMS Power Clamp Arms
B8JG-1310-1 - 20MM 8JG-1010-1 ARM w/FASTENERS
NAAMS Power Clamp Arms
B8JG-1314-1 - 20MM / 8JG-1014-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1221-1 - ARM#1221-1 W/SET SCREW
NAAMS Power Clamp Arms
B8JG-1131-1 - 8JG-1131-1 (With 2 Pcs Mx1016-912)
NAAMS Power Clamp Arms
B8JG-1174-1 - 82G80/Std Arm With Set Screws
NAAMS Power Clamp Arms
B8JG-1123-1 - ARM # 1123 W, SET SCREW *