
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1133-1 - 82G80/Std Arm
NAAMS Power Clamp Arms
B8JG-1037-1 - 8JG-1037-1 (W2 M10X16-912)
NAAMS Power Clamp Arms
B8JG-1161-1 - 8JG-1161-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1287-1 - 8JG-1284-1 WITH SCREWS
NAAMS Power Clamp Arms
B8JG-1138-1 - 8JG-1138-1(With 2 Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1507-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1306-1 - 20MM / 8JG-1006-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1309-1 - 20MM/82G63 ARM HANDLE OPTION W/SET SCREWS
NAAMS Power Clamp Arms
B8JG-1524-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1033-1 - Clamping Arm
NAAMS Power Clamp Arms
B8JG-1133-1 - 82G80/Std Arm
NAAMS Power Clamp Arms
B8JG-1037-1 - 8JG-1037-1 (W2 M10X16-912)