
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1157-1 - 8JG-1157-1 (W, 2 Pcs M10X16-912) *
NAAMS Power Clamp Arms
B8JG-1134-1 - 8JG-1134-1 Arm W/Fasteners
NAAMS Power Clamp Arms
B8JG-1035-1 - Clamping Arm
NAAMS Power Clamp Arms
B8JG-1152-1 - Arm# 1152With Fasteners
NAAMS Power Clamp Arms
B8JG-1423-1 - 8JG-1423-1 ARM W/FASTENERS
NAAMS Power Clamp Arms
B8JG-1525-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1287-1 - 8JG-1284-1 WITH SCREWS
NAAMS Power Clamp Arms
B8JG-1223-1 - 8JG-1223-1 (WITH 2 PC M10X10-913)
NAAMS Power Clamp Arms
B8JG-1138-1 - 8JG-1138-1(With 2 Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-5023-1 - ARM # 023 w/ fasteners
NAAMS Power Clamp Arms
B8JG-1157-1 - 8JG-1157-1 (W, 2 Pcs M10X16-912) *
NAAMS Power Clamp Arms
B8JG-1134-1 - 8JG-1134-1 Arm W/Fasteners