
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-3134-1 - SPECIAL 8JG-1134-1 ARM W/ 10mm DOWEL HOLES
NAAMS Power Clamp Arms
B8JG-3172-1 - Special 8JG-1172-1 Arm w/10MM Dowel Holes w/Screws
NAAMS Power Clamp Arms
B8JG-1537-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1037-1 - 8JG-1037-1 (W2 M10X16-912)
NAAMS Power Clamp Arms
B8JG-3247-1 - NAAMS ARM ACA247M
NAAMS Power Clamp Arms
B8JG-3135-1 - 8JG-3135-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1309-1 - 20MM/82G63 ARM HANDLE OPTION W/SET SCREWS
NAAMS Power Clamp Arms
B8JG-1161-1 - 8JG-1161-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-3238-1 - Clamping arm
NAAMS Power Clamp Arms
B8JG-1524-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-3134-1 - SPECIAL 8JG-1134-1 ARM W/ 10mm DOWEL HOLES
NAAMS Power Clamp Arms
B8JG-3172-1 - Special 8JG-1172-1 Arm w/10MM Dowel Holes w/Screws