
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-3134-1 - SPECIAL 8JG-1134-1 ARM W/ 10mm DOWEL HOLES
NAAMS Power Clamp Arms
B8JG-3247-1 - NAAMS ARM ACA247M
NAAMS Power Clamp Arms
B8JG-3132-1 - MODIFIED ARM
NAAMS Power Clamp Arms
B8JG-1313-1 - 20MM Arm for 82G63 Handle Option Only
NAAMS Power Clamp Arms
B8JG-1315-1 - 8JG-1315 with set screws
NAAMS Power Clamp Arms
B8JG-1223-1 - 8JG-1223-1 (WITH 2 PC M10X10-913)
NAAMS Power Clamp Arms
B8JG-1175-1 - 8JG-1175-1 Arm W/Fasteners
NAAMS Power Clamp Arms
B8JG-1527-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1179-1 - 30MM 82G80 ARM W/ARM SCREWS
NAAMS Power Clamp Arms
B8JG-1532-1 - 82G/M63 20mm Arm W/Screws
NAAMS Power Clamp Arms
B8JG-3134-1 - SPECIAL 8JG-1134-1 ARM W/ 10mm DOWEL HOLES
NAAMS Power Clamp Arms
B8JG-3247-1 - NAAMS ARM ACA247M