
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Visit Product Series:
NAAMS Power Clamp ArmsUnit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-3174-1 - 8JG-3174-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-3151-1 - Arm 151 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-3248-1 - NAAMS ARM ACA248M w/SCREWS
NAAMS Power Clamp Arms
B8JG-1137-1 - 8JG-1137-1 Arm W/Fasteners
NAAMS Power Clamp Arms
B8JG-3152-1 - Arm 152 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-1257-1 - 8JG-1117-1 Arm, Insulated, Painted, w/Fastners
NAAMS Power Clamp Arms
B8JG-3158-1 - SPECIAL 8JG-1158-1 ARM W/ 10mm DOWEL HOLES WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-3034-1 - ARM 8JG-1034 MODIFIED/ W/ FASTENERS *
NAAMS Power Clamp Arms
B8JG-1535-1 - 82G/M63 20mm Arm W/Screws
NAAMS Power Clamp Arms
B8JG-1178-1 - 82G80/Std Arm
NAAMS Power Clamp Arms
B8JG-3174-1 - 8JG-3174-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-3151-1 - Arm 151 with expanded holes, fasteners