
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-3150-1 - Arm style 3150 with fasteners
NAAMS Power Clamp Arms
B8JG-3175-1 - 8JG-3175-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-3154-1 - 8JG-1154-1 Arm w/10MM Dowel Holes and Fasteners
NAAMS Power Clamp Arms
B8JG-1517-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-3152-1 - Arm 152 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-1310-1 - 20MM 8JG-1010-1 ARM w/FASTENERS
NAAMS Power Clamp Arms
B8JG-1519-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1514-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-3158-1 - SPECIAL 8JG-1158-1 ARM W/ 10mm DOWEL HOLES WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1311-1 - ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-3150-1 - Arm style 3150 with fasteners
NAAMS Power Clamp Arms
B8JG-3175-1 - 8JG-3175-1 Arm w/Fasteners