
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-3170-1 - 8JG-3170-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1517-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1514-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1519-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1036-1 - 8JG-1036-1 (W2/M10X16-912)
NAAMS Power Clamp Arms
B8JG-3151-1 - Arm 151 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-3174-1 - 8JG-3174-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1079-1 - INSULATED 1013 ARM W/SET SCREWS
NAAMS Power Clamp Arms
B8JG-1310-1 - 20MM 8JG-1010-1 ARM w/FASTENERS
NAAMS Power Clamp Arms
B8JG-3176-1 - 8JG-3176-1 ARM W/ FASTENERS
NAAMS Power Clamp Arms
B8JG-3170-1 - 8JG-3170-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-1517-1 - 82G/M63 20MM ARM w/SCREWS