
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-3138-1 - Arm 138 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-1228-1 - 8JG-1228-1 (W/2Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1311-1 - ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1516-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-3248-1 - NAAMS ARM ACA248M w/SCREWS
NAAMS Power Clamp Arms
B8JG-3133-1 - Arm 133 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-1548-1 - 82G/M63 20mm Arm W/Screws
NAAMS Power Clamp Arms
B8JG-1123-1 - ARM # 1123 W, SET SCREW *
NAAMS Power Clamp Arms
B8JG-3130-1 - Arm 130 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-3207-1 - Arm 207 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-3138-1 - Arm 138 with expanded holes, fasteners
NAAMS Power Clamp Arms
B8JG-1228-1 - 8JG-1228-1 (W/2Pcs M10X16-912)