
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Visit Product Series:
NAAMS Power Clamp ArmsUnit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel (Painted)
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-3257-1-P - NAAMS ARM ACA257M WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1207-1-P - 82G50/Arm W/Set Screws Painted
NAAMS Power Clamp Arms
B8JG-1295-1-P - 8JG-1295-1 Arm w/Fasteners, Painted
NAAMS Power Clamp Arms
B8JG-3044-1-P - ARM WITH 10mm DOWLES, PAINTED ARM
NAAMS Power Clamp Arms
B8JG-1154-1-P - 8JG-1154-1 Arm W/2 M10X16-912, Painted
NAAMS Power Clamp Arms
B8JG-3008-1-P - PAINTED B8JG-3008-1 ARM
NAAMS Power Clamp Arms
B8JG-1203-1-P - 82G50 Arm Painted W/Screws
NAAMS Power Clamp Arms
B8JG-1120-1-P - 8JG-1120-1 Arm, Painted, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1202-1-P - 82G50 ARM PAINTED W/SCREWS
NAAMS Power Clamp Arms
B8JG-1113-1-P - 82G80/Std Arm
NAAMS Power Clamp Arms
B8JG-3257-1-P - NAAMS ARM ACA257M WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1207-1-P - 82G50/Arm W/Set Screws Painted