
MODULAR HAND CLAMP FOR SHEET METAL WELDING & HANDLING – 56D60-1 SERIES

56D60-1XXXXXXB - Destaco’S 56H40 Series Pneumatic Pin Clamp Packages Feature A Compact Design, Low Weight, And Two Piston Rod Guides For Accurate Positioning.
Visit Product Series:
Pin Packages-56D60-1Unit View
Dimensions / Applications
- Weight (lb)8.82
Technical Details
- Cylinder Bore (in)2.48
- Retraction Force (lb)247
- Stroke (in)0.8
- Supplied?No
Product Information
- BrandDESTACO
- Hand LeverYes
- Product TypePneumatic Pin Clamp Package
- Spindle Included?No
Similar Products
56D60-1XXXXXXC
56D60-1XXXXXXC - Pneumatic Pin Clamp Package
56D60-1XXXXXXA
56D60-1XXXXXXA - Pneumatic Pin Clamp Package
56D60-104C800C
56D60-104C800C - Pneumatic Pin Clamp Package
56D60-104C800A
56D60-104C800A - Pneumatic Pin Clamp Package
82P30-325B829
82P30-325B829 - Pneumatic Centering Pin Clamp
82P30-320C000
82P30-320C000 - Pneumatic Centering Pin Clamp
82P30-320B800
82P30-320B800 - Pneumatic Centering Pin Clamp
82P30-320C0D0
82P30-320C0D0 - Pneumatic Centering Pin Clamp
82P30-320B8D0
82P30-320B8D0 - Pneumatic Centering Pin Clamp
82P30-325B8D0
82P30-325B8D0 - Pneumatic Centering Pin Clamp
56D60-1XXXXXXC
56D60-1XXXXXXC - Pneumatic Pin Clamp Package
56D60-1XXXXXXA
56D60-1XXXXXXA - Pneumatic Pin Clamp Package