Destaco Logo

MODULAR HAND CLAMP FOR SHEET METAL WELDING & HANDLING – 56D60-1 SERIES

Default Image

56D60-1XXXXXXC - Destaco’S 56H40 Series Pneumatic Pin Clamp Packages Feature A Compact Design, Low Weight, And Two Piston Rod Guides For Accurate Positioning.

Visit Product Series:

Pin Packages-56D60-1

Unit View

Dimensions / Applications

  • Weight (lb)8.82

Technical Details

  • Cylinder Bore (in)2.48
  • Retraction Force (lb)247
  • Stroke (in)3.5
  • Supplied?No

Product Information

  • BrandDESTACO
  • Hand LeverYes
  • Product TypePneumatic Pin Clamp Package
  • Spindle Included?No