Destaco Logo

8832G - Pneumatic Link Clamp

Visit Product Series:

Pneumatic Link Clamps-8800

Unit View

Dimensions / Applications

  • Weight (lb)1.3

Technical Details

  • Cylinder Bore (in)1.26
  • Supplied?No

Product Information

  • BrandDESTACO
  • Handle ColorRed
  • Product TypePneumatic Link Clamp
  • Replacement Seal Kit883200
  • Spindle Included?No
Related Products