
PNEUMATIC, MINIATURE POWER CLAMPS - 81L SERIES

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeMounting Adapter
- BrandDESTACO
- Handle ColorRed
- Product TypeAdapter
- Spindle Included?No
Related Products
81L Series
82ZB-006-1 - Adaptor
81L Series
82ZB-005-1 - Adaptor
Clamp Accessories
L-213-1-02-BLK - L-213-1-02 in Black
Clamp Accessories
L-213-1-01 - Length Adapter for 213 and 2013 Clamps
Clamp Accessories
L-213-2-02 - Height Adapter for 213 and 2013 Clamps
Clamp Accessories
L-213-1-02 - Length Adapter for 213 and 2013 Clamps
Clamp Accessories
L-213-2-01 - Height Adapter for 213 and 2013 Clamps
Clamp Accessories
L-213-1-01-BLK - L-213-1-01 in Black
Clamp Accessories
L-213-2-02-BLK - L-213-2-02 in Black
Clamp Accessories
L-217-1-01 - Length Adapter for 202, 217,2002,2017 Clamps
81L Series
82ZB-006-1 - Adaptor
81L Series
82ZB-005-1 - Adaptor