
ENCLOSED, MINIATURE PNEUMATIC POWER CLAMPS - 82L-4 SERIES

Unit View
Dimensions / Applications
- Weight (lb)0.924
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Handle ColorRed
- Product TypePneumatic Power Clamps
- Spindle Included?No
Related Products
82L-4 Series
82L20-4035 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L20-4030 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L12-4437 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L12-4430 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L12-4008 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L12-4006 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L20-4 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4035 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L12-4434 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4430 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L20-4035 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L20-4030 - 82L-4 - Pneumatic Power Clamps