
ENCLOSED, MINIATURE PNEUMATIC POWER CLAMPS - 82L-4 SERIES

Unit View
Dimensions / Applications
- Weight (lb)1.452
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Handle ColorRed
- Product TypePneumatic Power Clamps
- Spindle Included?No
Related Products
82L-4 Series
82L25-4003 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L25-4437 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L25-4433 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L25-4435 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L25-4434 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L25-4037 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4434 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L12-4007 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4003 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4004 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L25-4003 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L25-4437 - 82L-4 - Pneumatic Power Clamps