
ENCLOSED, MINIATURE PNEUMATIC POWER CLAMPS - 82L-4 SERIES

Unit View
Dimensions / Applications
- Weight (lb)1.452
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessories8JG-404-1-01|8EA-109-1|82ZB-004-1
- BrandDESTACO
- Product TypePneumatic Power Clamps
- Spindle Included?No
Related Products
82L-4 Series
82L25-4437 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L25-4433 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L25-4435 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L25-4434 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L25-4006 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L25-4003 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4037 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4033 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4034 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L16-4434 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L25-4437 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L25-4433 - 82L-4 - Pneumatic Power Clamps