Destaco Logo

ENCLOSED PNEUMATIC POWER CLAMPS | HEAVY-DUTY, TOLERANCE COMPENSATION - TCC-2E SERIES

Default Image

TCC-2E03004000 - Tolerance Compensation Clamp 40 Mm

Visit Product Series:

Pneumatic Power Clamps-TCC-2E

Unit View

Dimensions / Applications

  • Weight (lb)3.3
  • Product ApplicationCLAMPING

Technical Details

  • Cylinder Bore (in)1.57
  • Holding Torque (Max) (ft-lb)280
  • Port SizeG 1/8
  • Supplied?No

Product Information

  • Accessories8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1
  • BrandDESTACO
  • Clamp Arm StyleU-Arm (Center)
  • Hand LeverNo
  • Product TypeTolerance Compensation Pneumatic Clamp
  • Spindle Included?No
Related Products