
ENCLOSED PNEUMATIC POWER CLAMPS | HEAVY-DUTY, TOLERANCE COMPENSATION - TCC-2E SERIES

Unit View
Dimensions / Applications
- Weight (lb)8.36
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessories8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1
- BrandDESTACO
- Product TypeTolerance Compensation Pneumatic Clamp
- Spindle Included?No
Related Products
TCC-2E Series
TCC-2E030040K8 - Power Clamp
TCC-2E Series
TCC-2E030063K8 - POWER CLAMP
TCC-2E Series
TCC-2E03006CL8 - POWER CLAMPS
TCC-2E Series
TCC-2E030050K8 - POWER CLAMP
TCC-2E Series
TCC-2E03006VK8 - POWER CLAMP
TCC-2E Series
TCC-2E03004000 - Tolerance Compensation Clamp 40 Mm
TCC-2E Series
TCC-2E03006VL9 - POWER CLAMP