
ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

Visit Product Series:
Pneumatic Swing Clamps-AccessoriesUnit View
Dimensions / Applications
- Length (in)1.50
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeBlank Clamping Arms
- BrandDESTACO
- Product TypeClamping Arm Adapter
- Series Used On8200|8300
- Spindle Included?No
- Used With Model/Series8200|8300
Related Products
Swing Clamp Accessories
8MA-089-1 - Clamping Arm Adapter for 89R63/89B63/89E63
Swing Clamp Accessories
8MA-087-1 - Clamping Arm Adapter for 89R40/89B40/89E40
Swing Clamp Accessories
8MA-086-1 - Clamping Arm Adapter for 89R32/89B32/89E32
Clamp Accessories
L-217-3-01 - Clamp Arm Adapter for 202, 217,2002,2017 Clamps
Swing Clamp Accessories
8MA-084-1 - Clamping Arm Adapter for 89R20/89B20/89BE20
Swing Clamp Accessories
8MA-088-1 - Clamping Arm Adapter for 89R50/89B50/89E50
Clamp Accessories
L-217-3-01-BLK - L-217-3-01 in Black
82M-3E Arms Series
8UM631-15-144 - U-Clamping Clamping Arm Set, Centric
82M-3E Arms Series
8S631-25-144 - Lateral Clamping Arm Set
Swing Clamp Accessories
821512 - Standard Clamping Arm Used with Swing Clamps 8315/8316/8215/8216/8415/8416
Swing Clamp Accessories
8MA-089-1 - Clamping Arm Adapter for 89R63/89B63/89E63
Swing Clamp Accessories
8MA-087-1 - Clamping Arm Adapter for 89R40/89B40/89E40