
ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

Unit View
Dimensions / Applications
- Length (in)5.12
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeEnd Mount Flanges
- BrandDESTACO
- Product TypeEnd Mount Flange
- Series Used On89R
- Spindle Included?No
- Used With Model/Series89R63
Related Products
Swing Clamp Accessories
8MA-065-1 - Plate - Top/bottom mounting 89R50
Swing Clamp Accessories
8MA-064-1 - Plate - Top/bottom mounting 89R40
Swing Clamp Accessories
8MA-063-1 - Plate - Top/bottom mounting 89R32
Swing Clamp Accessories
8MA-061-1 - Plate - Top/bottom mounting 89R20
Swing Clamp Accessories
8MA-095-1 - Body Mount Flange For 89R40
Swing Clamp Accessories
8MA-096-1 - Body Mount Flange For 89R50
Swing Clamp Accessories
8MA-092-1 - Body Mount Flange For 89R20
Swing Clamp Accessories
8MA-097-1 - Body Mount Flange For 89R63
Swing Clamp Accessories
8MA-094-1 - Body Mount Flange For 89R32
Swing Clamp Accessories
821553 - Mounting Flange for 8215/8216
Swing Clamp Accessories
8MA-065-1 - Plate - Top/bottom mounting 89R50
Swing Clamp Accessories
8MA-064-1 - Plate - Top/bottom mounting 89R40