Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
010-210-501
010-210-501
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.31
Oil Displacement (in³)
0.061
Force (lb)
588.0
Operating Pressure (PSI)
3000
Stroke (mm)
7.9
Force (kg)
265.0
Operating Pressure (bar)
200
Product Function
Clamping
Port Size
SAE #4
PublishedDate
1674230108000
Jam Nut
Included
Product Type
Threaded Body Cylinders
Threaded Body
3/4-16
Mounting
Threaded Body
Product Series
010
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top