Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
010-211-004
010-211-004
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
1.0
Force (lb)
2355.0
Oil Displacement (in³)
0.785
Operating Pressure (PSI)
3000
Operating Pressure (bar)
200
Force (kg)
1065.0
Stroke (mm)
25.4
PublishedDate
1674229784000
Product Type
Threaded Body Cylinders
Threaded Body
1 5/16-16
Jam Nut
Optional
Product Series
010
Product Function
Clamping
Port Size
SAE #4
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Mounting
Threaded Body
Back to Top