Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
010-211-502
010-211-502
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Operating Pressure (PSI)
3000
Force (lb)
5301.0
Oil Displacement (in³)
0.884
Stroke (in)
0.5
Operating Pressure (bar)
200
Stroke (mm)
12.7
Force (kg)
2400.0
Jam Nut
Optional
PublishedDate
1674229261000
Mounting
Threaded Body
Port Size
SAE #4
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Threaded Body
1 7/8-16
Product Type
Threaded Body Cylinders
Product Series
010
Back to Top