Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
020-011-011DE
020-011-011DE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.38
Force (lb)
4380
Oil Displacement (in³)
0.547
Thru Hole for Rod/Bolt Diameter (in)
0.38
Operating Pressure (PSI)
3000
Operating Pressure (bar)
200
Force (kg)
1987
Stroke (mm)
10
Port Size
SAE #2
Product Type
Thru-Hole Hydraulic Ram
Product Function
Clamping
Mounting
Flange
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
020
Back to Top