Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-D-1100-R
030-1-D-1100-R
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.89
Force (lb)
1100
Operating Pressure (PSI)
5000
Force (kg)
499
Stroke (mm)
22.6
Operating Pressure (bar)
345
Port Size
SAE #4
Vertical clamp stroke (in)
0.39
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Vertical clamp stroke (mm)
9.906
Product Function
Clamping
Product Series
030
Swing Direction
RH
Mounting
Threaded Body
Product Type
Swing/Pull Clamps
Operating Method
Double-Acting
Back to Top