Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-D-1100-S
030-1-D-1100-S
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.89
Operating Pressure (PSI)
5000
Force (lb)
1100
Stroke (mm)
22.6
Operating Pressure (bar)
345
Force (kg)
499
Product Series
030
Vertical clamp stroke (mm)
9.906
Product Type
Swing/Pull Clamps
Port Size
SAE #4
Operating Method
Double-Acting
Vertical clamp stroke (in)
0.39
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Swing Direction
Straight
Product Function
Clamping
Mounting
Threaded Body
Back to Top