Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-D-2400-L
030-1-D-2400-L
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
1.12
Force (lb)
2400.0
Operating Pressure (PSI)
5000
Operating Pressure (bar)
345
Force (kg)
1088.0
Stroke (mm)
28.4
Swing Direction
LH (Standard)
Vertical clamp stroke (mm)
12.7
PublishedDate
1675373552000
Mounting
Threaded Body
Product Type
Swing/Pull Clamps
Operating Method
Double-Acting
Vertical clamp stroke (in)
0.5
Product Series
030
Product Function
Clamping
Port Size
SAE #4
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top