Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-D-2400-R
030-1-D-2400-R
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Operating Pressure (PSI)
5000
Stroke (in)
1.12
Force (lb)
2400.0
Stroke (mm)
28.4
Force (kg)
1088.0
Operating Pressure (bar)
345
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1675428336000
Vertical clamp stroke (in)
0.5
Port Size
SAE #4
Mounting
Threaded Body
Vertical clamp stroke (mm)
12.7
Operating Method
Double-Acting
Product Function
Clamping
Product Type
Swing/Pull Clamps
Product Series
030
Swing Direction
RH
Back to Top