Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-D-475-S
030-1-D-475-S
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.65
Force (lb)
475.0
Operating Pressure (PSI)
5000
Force (kg)
215.0
Operating Pressure (bar)
345
Stroke (mm)
16.5
Product Type
Swing/Pull Clamps
Vertical clamp stroke (mm)
8.128
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Swing Direction
Straight
Vertical clamp stroke (in)
0.32
PublishedDate
1675428088000
Mounting
Threaded Body
Product Series
030
Operating Method
Double-Acting
Product Function
Clamping
Port Size
SAE #2
Back to Top