Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-S-2400-L
030-1-S-2400-L
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
1.12
Force (lb)
2400.0
Operating Pressure (PSI)
5000
Force (kg)
1088.0
Operating Pressure (bar)
345
Stroke (mm)
28.4
Product Function
Clamping
Product Series
030
Swing Direction
LH (Standard)
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Swing/Pull Clamps
Vertical clamp stroke (in)
0.5
Vertical clamp stroke (mm)
12.7
Mounting
Threaded Body
PublishedDate
1675373343000
Operating Method
Single-Acting
Port Size
SAE #4
Back to Top