Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-S-4000-L
030-1-S-4000-L
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Operating Pressure (PSI)
5000
Stroke (in)
1.07
Force (lb)
4000.0
Stroke (mm)
27.2
Operating Pressure (bar)
345
Force (kg)
1800.0
Vertical clamp stroke (in)
0.45
Vertical clamp stroke (mm)
11.43
Product Function
Clamping
Port Size
SAE #4
Operating Method
Single-Acting
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Swing Direction
LH (Standard)
Product Series
030
Mounting
Threaded Body
PublishedDate
1675374016000
Product Type
Swing/Pull Clamps
Back to Top