Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-S-4000-R
030-1-S-4000-R
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
1.07
Force (lb)
4000.0
Operating Pressure (PSI)
5000
Operating Pressure (bar)
345
Stroke (mm)
27.2
Force (kg)
1800.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Port Size
SAE #4
Product Function
Clamping
Vertical clamp stroke (mm)
11.43
Swing Direction
RH
PublishedDate
1675374130000
Mounting
Threaded Body
Product Type
Swing/Pull Clamps
Vertical clamp stroke (in)
0.45
Operating Method
Single-Acting
Product Series
030
Back to Top