Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-S-4000-S
030-1-S-4000-S
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
1.07
Force (lb)
4000.0
Operating Pressure (PSI)
5000
Force (kg)
1800.0
Stroke (mm)
27.2
Operating Pressure (bar)
345
PublishedDate
1675373967000
Vertical clamp stroke (in)
0.45
Port Size
SAE #4
Product Series
030
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Swing/Pull Clamps
Vertical clamp stroke (mm)
11.43
Swing Direction
Straight
Operating Method
Single-Acting
Mounting
Threaded Body
Back to Top