Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-S-475-L
030-1-S-475-L
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Force (lb)
475.0
Operating Pressure (PSI)
5000
Stroke (in)
0.65
Operating Pressure (bar)
345
Force (kg)
215.0
Stroke (mm)
16.5
Vertical clamp stroke (mm)
5.334
Product Series
030
Port Size
SAE #2
Vertical clamp stroke (in)
0.21
Swing Direction
LH (Standard)
Operating Method
Single-Acting
PublishedDate
1675373401000
Mounting
Threaded Body
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Swing/Pull Clamps
Product Function
Clamping
Back to Top