Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-S-475-R
030-1-S-475-R
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Force (lb)
475.0
Operating Pressure (PSI)
5000
Stroke (in)
0.65
Operating Pressure (bar)
345
Force (kg)
215.0
Stroke (mm)
16.5
Vertical clamp stroke (mm)
5.334
Operating Method
Single-Acting
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
030
Port Size
SAE #2
Swing Direction
RH
Mounting
Threaded Body
Product Type
Swing/Pull Clamps
PublishedDate
1675373698000
Vertical clamp stroke (in)
0.21
Back to Top