Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
031-S-475
031-S-475
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.159
Length (in)
1.929
Width (in)
0.63
Weight (kg)
0.07
Length (mm)
49.0
Width (mm)
16.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Clamp Arm
Product Series
031
Product Function
Clamping
Back to Top