Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
035-132-290
035-132-290
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.57
Stroke (in)
1.13
Air Consumption (per double stroke at 7 psi) (in³)
0.008
Cylinder Bore (in)
1.26
Stroke during rotation (in)
0.56
Weight (lb)
0.94
Vertical clamp stroke (in)
0.57
Clamping Force @ 5Bar[72Psi] (lbf.)
30
Stroke during rotation (in)
0.56
Stroke during rotation (mm)
14.3
Stroke (mm)
28.8
Clamping Force @ 5Bar[72Psi] (N)
133
Weight (kg)
0.43
Air Consumption (per double stroke at 5 bar) (dm³)
0.24
Vertical clamp stroke (mm)
14.5
Cylinder Bore (mm)
32
Stroke during rotation (mm)
14.3
Vertical clamp stroke (mm)
14.5
Sensor Ready
No
Jam Nut
051-187-160
Product Function
Clamping
Product Series
035
Replacement Seal Kit
905517
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Mount
Threaded Body
Air Port size
1/8 NPT
Swing Direction
LH
Product Accessories
905517
SEAL KIT FOR 035-132-XXX & 035-232-XXX SWING CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
051-187-160
JAM NUT 1 7/8-16UN
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top