Light-Duty Pneumatic Clamping
Select pneumatic clamp arm.

036-551-02

Visit Product Series:
CAD

Product Details Unit View:
Arm Length (in) 2.36
Weight (lb) 0.13
Weight (kg) 0.06
Arm Length (mm) 60
Product Function Clamping
Product Series swing clamp accessories
Used With Model/Series 035-125|035-225
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type standard pneumatic clamp accessories
Arm (Arm) Single
Accessory Type Clamping Arm
Back to Top