Light-Duty Pneumatic Clamping
Select pneumatic clamp arm.

036-630-01

Visit Product Series:
CAD

Product Details Unit View:
Arm Length (in) 2
Weight (lb) 0.15
Arm Length (mm) 50.8
Weight (kg) 0.07
Used With Model/Series 035-132|035-232|035-140|035-240
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series swing clamp accessories
Product Function Clamping
Accessory Type Clamping Arm
Arm (Arm) Single
Product Type standard pneumatic clamp accessories
Back to Top